ATV212 30KW 40HP 480V TRI CEM IP20

ATV212HD30N4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.

Customizable Options:

Only 0 left in stock.
plain-icon

Description

variable speed drive ATV212 - 30kW - 40hp - 480V - 3ph - EMC - IP21

Product Details

Activity IDVSD
[us] Rated Supply Voltage 380...480 V - 15...10 %
Ambient Air Temperature for Operation -10-40 °C (without derating), 40-50 °C (with derating factor)
Ambient Air Temperature for Storage -25-70 °C
Weight (in Kg) 1kg
Motor Power kW 30 kW
Power Dissipation in W 847 W
Device Short Name ATV212
Power Range 30-50 kW at 480-500 V 3 phases, 30-50 kW at 380-440 V 3 phases
Product or Component Type variable speed drive
Product Specific Application pumps and fans in HVAC
Range of Product Altivar 212
Assembly Style with heat sink
Communication Port Protocol APOGEE FLN#|#Modbus#|#BACnet#|#METASYS N2#|#LonWorks
Connector Type 1 open style#|#1 RJ45
Discrete Input Type F programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm, R programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm, RES programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
Discrete Output Number 2
Discrete Output Type configurable relay logic: (FLA, FLC) NO - 100000 cycles, configurable relay logic: (FLB, FLC) NC - 100000 cycles, configurable relay logic: (RY, RC) NO - 100000 cycles
Height 420 mm
Electromagnetic Compatibility electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4, 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5, conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6, voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Marking CE
Minimum Switching Current 3 mA at 24 V DC for configurable relay logic
Motor Starter Type variable speed drive
Network Frequency 47.5...63 Hz
Network Number of Phases 3 phases
Net Weight 26.4 kg
Noise Level 59.9 dB conforming to 86/188/EEC
Operating Position vertical +/- 10 degree
Product Certifications NOM 117#|#C-Tick#|#UL#|#CSA
Operating Altitude 1000...3000 m limited to 2000 m for the Corner Grounded distribution network with current derating 1 % per 100 m, <= 1000 m without derating
Supply Frequency 50...60 Hz - 5...5 %
Transmission Rate 9600 bps or 19200 bps
Maximum Switching Current 5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R), 5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R), 2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R), 2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
Protection Type overheating protection: drive, line supply undervoltage: drive, against input phase loss: drive, thermal protection: motor, motor phase break: motor, with PTC probes: motor, thermal power stage: drive, short-circuit between motor phases: drive, input phase breaks: drive, overcurrent between output phases and earth: drive, overvoltages on the DC bus: drive, break on the control circuit: drive, against exceeding limit speed: drive, line supply overvoltage and undervoltage: drive
Depth 214 mm
Width 240 mm
Standards EN 61800-3 environments 2 category C1#|#EN 61800-3 category C2#|#IEC 61800-5-1#|#EN 61800-3 environments 1 category C1#|#EN 61800-3#|#IEC 61800-3 environments 2 category C2#|#EN 61800-5-1#|#EN 61800-3 environments 1 category C3#|#EN 61800-3 environments 2 category C3#|#EN 55011 class A group 1#|#EN 61800-3 environments 1 category C2#|#IEC 61800-3 environments 1 category C2#|#EN 61800-3 environments 2 category C2#|#IEC 61800-3 environments 2 category C1#|#IEC 61800-3#|#IEC 61800-3 category C2#|#IEC 61800-3 environments 1 category C3#|#IEC 61800-3 environments 1 category C1#|#EN 61800-3 category C3#|#IEC 61800-3 category C3#|#UL Type 1#|#IEC 61800-3 environments 2 category C3
Discrete Input Logic positive logic (source) (F, R, RES), <= 5 V (state 0), >= 11 V (state 1), negative logic (sink) (F, R, RES), >= 16 V (state 0), <= 10 V (state 1)

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: ATV212 30KW 40HP 480V TRI CEM IP20
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.