![Acti9 COMB BUSBAR 2P 100A 12 MODULES main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9xph212.jpg)
Acti9 COMB BUSBAR 2P 100A 12 MODULES
Excl. Tax
Excl. Tax
All Sellers
![Acti9 COMB BUSBAR 2P 100A 12 MODULES](https://eshop-sa.se.com/media/catalog/product/a/9/a9xph212.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 COMB BUSBAR 2P 100A 12 MODULES
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCFD |
---|---|
[ie] Rated Operational Current | 100 A at 40 °C |
[ui] Rated Insulation Voltage | 500 V AC conforming to IEC 61439-2 |
[ue] Rated Operational Voltage | 415 V AC |
IP Degree of Protection | IP20 with end-pieces and tooth covers |
Mounting Mode | horizontal |
Product or Component Type | comb busbar |
9 mm Pitches | 24 |
Range | Acti9 |
Standards | IEC 60947-7-1, IEC 61439-2 |
Colour | white (RAL 9003) |