110 130V AC 50 60HZ MT400 630
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
110 130V AC 50 60HZ MT400 630
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCCB |
---|---|
Weight (in Kg) | 1kg |
Device Short Name | MT400/630 |
[in] Rated Current | 400 A, 630 A |
Control Type | standard |
Product or Component Type | motor mechanism |
Range | ComPacT |