Single contact block, Harmony XB4, silver alloy, spring clamp terminal, 1NC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Single contact block, Harmony XB4, silver alloy, spring clamp terminal, 1NC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
IP Degree of Protection | IP20 conforming to IEC 60529 |
Range of Product | Harmony XB4 - Harmony XB5 |
Product or Component Type | contact block |
Contact block type | single |
Contacts usage | standard contacts |
Sale per indivisible quantity | 4 |