Harmony XB5, Harmony XB4, blue plain lens for circular pilot light �22 mm with BA9s bulb
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XB5, Harmony XB4, blue plain lens for circular pilot light �22 mm with BA9s bulb
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Product Compatibility | BA 9s |
Ambient Air Temperature for Operation | -40-70 °C |
Range of Product | Harmony XB4 - Harmony XB5 |
Cap or lens type | plain lens |
Cap/operator or lens colour | blue |
Quantity per set | set of 10 |
Shape of signaling unit head | round |