Push button head, Harmony XB5, plastic, flush, green, 22mm, spring return, unmarked
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Push button head, Harmony XB5, plastic, flush, green, 22mm, spring return, unmarked
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Range of Product | Harmony XB5 |
Product or Component Type | head for non-illuminated push-button |
Bezel material | dark grey plastic |
Head type | standard |
Mounting diameter | 22 mm |
Operator profile | green flush, unmarked |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |