Illuminated push button head, Harmony XB4, metal, flush, blue, 22mm, spring return, plain lens for BA9s bulb
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Illuminated push button head, Harmony XB4, metal, flush, blue, 22mm, spring return, plain lens for BA9s bulb
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Product Compatibility | BA 9s |
Range of Product | Harmony XB4 |
Product or Component Type | head for illuminated push-button |
Bezel material | chromium plated metal |
Head type | standard |
Mounting diameter | 22 mm |
Operator additional information | with plain lens |
Operator profile | blue flush, unmarked |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |