Head for illuminated push button, Harmony XB4, metal, white flush, 22mm, universal LED, spring return, plan lens
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Head for illuminated push button, Harmony XB4, metal, white flush, 22mm, universal LED, spring return, plan lens
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Product Compatibility | universal LED |
Range of Product | Harmony XB4 |
Product or Component Type | head for illuminated push-button |
Bezel material | chromium plated metal |
Head type | standard |
Mounting diameter | 22 mm |
Operator additional information | with plain lens |
Operator profile | white flush, unmarked |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |