Complete body/contact assembly and light block, Harmony XB4, metal, universal LED, body/fixing collar, 1NO, 24V AC DC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Complete body/contact assembly and light block, Harmony XB4, metal, universal LED, body/fixing collar, 1NO, 24V AC DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
[us] Rated Supply Voltage | 24 V - 24 V AC/DC at 50/60 Hz |
Range of Product | Harmony XB4 |
Product or Component Type | complete body/contact assembly and light block |
Bulb base | integral LED |
Fixing collar material | zamak |
Head type | standard |
Light block supply | direct |
Light source | universal LED |
Light source colour | white |
Sale per indivisible quantity | 1 |