Light block with body fixing collar, Harmony XB4, metal, for BA9s bulb, lt 250V, 1NO+1NC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Light block with body fixing collar, Harmony XB4, metal, for BA9s bulb, lt 250V, 1NO+1NC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
[us] Rated Supply Voltage | <= 250 V - 250 V |
Range of Product | Harmony XB4 |
Product or Component Type | complete body/contact assembly and light block |
Bulb base | BA 9s |
Fixing collar material | zamak |
Head type | standard |
Light block supply | direct <2.4 W |
Light source | bulb not included |
Sale per indivisible quantity | 1 |