Head for pilot light, Harmony XB4, yellow, 22mm, with plain lens, universal LED
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Head for pilot light, Harmony XB4, yellow, 22mm, with plain lens, universal LED
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Product Compatibility | universal LED |
Range of Product | Harmony XB4 |
Product or Component Type | head for pilot light |
Bezel material | chromium plated metal |
Cap/operator or lens colour | yellow |
Mounting diameter | 22 mm |
Operator additional information | with plain lens |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |