Emergency stop head, Harmony XB4, switching off, metal, red mushroom 40mm, 22mm, trigger latching turn to release
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Emergency stop head, Harmony XB4, switching off, metal, red mushroom 40mm, 22mm, trigger latching turn to release
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Range of Product | Harmony XB4 |
Product or Component Type | head for emergency switching off push-button |
Bezel material | chromium plated metal |
Head type | standard |
Mounting diameter | 22 mm |
Operator profile | red mushroom Ø 40 mm, unmarked |
اعادة ضبط | turn to release |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |