Push button head, Harmony XB4, metal, projecting, red, 22mm, spring return, booted, unmarked
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Push button head, Harmony XB4, metal, projecting, red, 22mm, spring return, booted, unmarked
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Product Compatibility | not compatible with legend holder |
Range of Product | Harmony XB4 |
Product or Component Type | head for non-illuminated push-button |
Bezel material | chromium plated metal |
Head type | standard |
Mounting diameter | 22 mm |
Operator additional information | clear boot |
Operator profile | red projecting, unmarked |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |