Potentiometer head, Harmony XB4, metal,black, 22mm, for use with 6mm shaft
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Potentiometer head, Harmony XB4, metal,black, 22mm, for use with 6mm shaft
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Product Compatibility | for use with Ø 6 mm shaft |
Range of Product | Harmony XB4 |
Product or Component Type | head + mounting base for potentiometer |
Bezel material | chromium plated metal |
Head type | standard |
Mounting diameter | 22 mm |
Sale per indivisible quantity | 1 |