Rotating beacon, Harmony XVR, 84mm, red, without buzzer, 24V AC DC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Rotating beacon, Harmony XVR, 84mm, red, without buzzer, 24V AC DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
[us] Rated Supply Voltage | 24 V AC/DC |
IP Degree of Protection | IP23 conforming to IEC 60529 - IP65 (with accessory) conforming to IEC 60529 |
Range of Product | Harmony XVR |
Product or Component Type | prewired rotating mirror beacon |
Light source | high luminosity LED, red |
Mounting diameter | 84 mm |
Sound signalling | without |