Illuminated beacon, Harmony XVB, plastic, red, 70mm, flashing, incandescent with BA15d base, 48�230V AC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Illuminated beacon, Harmony XVB, plastic, red, 70mm, flashing, incandescent with BA15d base, 48�230V AC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
[us] Rated Supply Voltage | 48...230 V AC |
Range of Product | Harmony XVB Universal |
Product or Component Type | complete beacon |
Beacon or indicator bank unit type | base unit direct or tube fixing - illuminated unit |
Bulb type | incandescent with BA 15d base - protected LED |
Light source | bulb not included, red |
Maximum power dissipation in W | 7 W |
Mounting diameter | 70 mm |
Signalling type | flashing |