Monolithic push button, Harmony XB7, plastic, green, 22mm, push and push to release, unmarked, 1NO
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Monolithic push button, Harmony XB7, plastic, green, 22mm, push and push to release, unmarked, 1NO
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
IP Degree of Protection | IP20 (rear face) conforming to IEC 60529 - IP65 (front face) conforming to IEC 60529 |
Range of Product | Harmony XB7 |
Product or Component Type | push-button |
Device presentation | monolithic product |
Mounting diameter | 22 mm |
Operator profile | green flush |
Sale per indivisible quantity | 10 |
Shape of signaling unit head | round |