Pilot light, Harmony XB7, round red, 22mm, bulb BA9s, screw clamp terminals, 230V
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pilot light, Harmony XB7, round red, 22mm, bulb BA9s, screw clamp terminals, 230V
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Range of Product | Harmony XB7 |
Product or Component Type | pilot light |
Device presentation | monolithic product |
Light source | incandescent |
Mounting diameter | 22 mm |
Operator additional information | with plain lens |
Sale per indivisible quantity | 10 |