Harmony XB5, Complete buzzer, plastic, �22, continuous or intermittent tone, 230�240 V AC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XB5, Complete buzzer, plastic, �22, continuous or intermittent tone, 230�240 V AC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Range of Product | Harmony XB5 |
Product or Component Type | annunciator |
Bezel material | dark grey plastic |
Cap/operator or lens colour | black |
Head type | standard |
Mounting diameter | 22 mm |