Illuminated push button, Harmony XB5, plastic, green flush, 22mm, universal LED, plain lens, 1NO + 1NC, 230...240V AC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Illuminated push button, Harmony XB5, plastic, green flush, 22mm, universal LED, plain lens, 1NO + 1NC, 230...240V AC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
[us] Rated Supply Voltage | 230...240 V - 230...240 V AC 50/60 Hz |
Range of Product | Harmony XB5 |
Product or Component Type | illuminated push-button |
Bezel material | dark grey plastic |
Bulb base | integral LED |
Cap/operator or lens colour | green |
Fixing collar material | plastic |
Head type | standard |
Light source | universal LED |
Mounting diameter | 22 mm |
Operator additional information | with plain lens |
Operator profile | green flush, unmarked |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |