pilot light, Harmony XB5, grey plastic, white, 22mm, universal LED, plain lens, 24V AC DC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
pilot light, Harmony XB5, grey plastic, white, 22mm, universal LED, plain lens, 24V AC DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
[us] Rated Supply Voltage | 24 V AC/DC at 50/60 Hz |
Range of Product | Harmony XB5 |
Product or Component Type | pilot light |
Bezel material | dark grey plastic |
Bulb base | integral LED |
Cap/operator or lens colour | white |
Device presentation | complete product |
Fixing collar material | plastic |
Head type | standard |
Light source | universal LED |
Light source colour | white |
Mounting diameter | 22 mm |
Operator additional information | with plain lens |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |