Push button, Harmony XB5, plastic, flush, black, 22mm, spring return, unmarked, 1NO
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Push button, Harmony XB5, plastic, flush, black, 22mm, spring return, unmarked, 1NO
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Range of Product | Harmony XB5 |
Product or Component Type | push-button |
Bezel material | dark grey plastic - plastic |
Fixing collar material | plastic |
Head type | standard |
Mounting diameter | 22 mm |
Operator profile | black flush, unmarked |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |