Illuminated push button, Harmony XB4, metal, orange flush, 22mm, universal LED, plain lens, 1NO + 1NC, 230...240V AC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Illuminated push button, Harmony XB4, metal, orange flush, 22mm, universal LED, plain lens, 1NO + 1NC, 230...240V AC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
[us] Rated Supply Voltage | 230...240 V AC at 50/60 Hz |
Range of Product | Harmony XB4 |
Product or Component Type | illuminated push-button |
Bezel material | chromium plated metal |
Bulb base | integral LED |
Fixing collar material | zamak |
Head type | standard |
Light source | universal LED |
Mounting diameter | 22 mm |
Operator additional information | with plain lens |
Operator profile | orange flush |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |