Selector switch, Harmony XB4, metal ,black 22mm, long handle, 2 positions, stay put, 1NO
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Selector switch, Harmony XB4, metal ,black 22mm, long handle, 2 positions, stay put, 1NO
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Range of Product | Harmony XB4 |
Product or Component Type | selector switch |
Bezel material | chromium plated metal |
Fixing collar material | zamak |
Head type | standard |
Mounting diameter | 22 mm |
Operator position information | 2 positions 90° |
Operator profile | black long handle |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |