Easy Harmony XA2E, Monolithic pilot light, plastic, yellow, �22, integral LED, screw clamp terminals, 220 V DC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Easy Harmony XA2E, Monolithic pilot light, plastic, yellow, �22, integral LED, screw clamp terminals, 220 V DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
[us] Rated Supply Voltage | 220 V DC |
Range of Product | Easy Harmony XA2 |
Product or Component Type | monolithic pilot light |
Bulb base | integral LED |
Cap/operator or lens colour | yellow |
Light source | LED |
Mounting diameter | 22 mm |
Shape of signaling unit head | round |