![Vern Micrologic 2,2 3P 100A main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lv429070.jpg)
Vern Micrologic 2,2 3P 100A
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Vern Micrologic 2,2 3P 100A](https://eshop-sa.se.com/media/catalog/product/l/v/lv429070.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vern Micrologic 2,2 3P 100A
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCCB |
---|---|
Weight (in Kg) | 0.1 kg |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[tsd] Short-Time Delay Adjustment Range | 0.02-0.02 s |
[tr] Long-Time Delay Adjustment Range | 11-11 s at 7.2 x Ir, 16-16 s at 6 x Ir, 400-400 s at 1.5 x Ir |
Long Time Delay Adjustment Type | fixed |
Instantaneous Pick-Up Adjustment Range | 1500 A |
Long Time Pick-Up Adjustment Range | 40...100 A |
Instantaneous Pick-Up Adjustment Type Ii | fixed |
Long Time Pick-Up Adjustment Type Ir | adjustable 9 settings |
Protected Poles Description | 3t |
Product or Component Type | trip unit |
Network Type | AC |
Range | ComPact |
Network Frequency | 50/60 Hz |
اسم المنتج | Micrologic |
Poles Description | 3P |
Trip Unit Name | Micrologic 2.2 |
Trip Unit Protection Functions | LSoI |
Trip Unit Technology | electronic |