VARPLUS LOGIC CONTROLLER, 12 STEP OUTPUT
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
VARPLUS LOGIC CONTROLLER, 12 STEP OUTPUT
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | DPLVP |
---|---|
Ambient Air Temperature for Operation | -20-60 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | VPL 12 |
العمق | 58 mm |
Device Short Name | VPL12 |
Net Weight | 0.6 kg |
Mechanical Durability | 65000 cycles without maintenance |
Mounting Mode | flush-mounted |
Product or Component Type | power factor controller |
اسم المنتج | PowerLogic PFC Controller |
Range | PowerLogic |
Mounting Support | panel - thickness: 1-3 mm |
Standards | IEC 61000-6-4#|#UL 61010-1#|#EN 61010-1#|#IEC 61000-6-2#|#IEC 61326-1 |