variable speed drive IP21 11KW 400v/480v
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
variable speed drive IP21 11KW 400v/480v
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 380...480 V |
Ambient Air Temperature for Operation | -15-60 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Weight (in Kg) | 0.96 kg |
Motor Power kW | 11 kW (normal duty), 7.5 kW (heavy duty) |
Power Dissipation in W | forced convection: 255 W at 380 V, natural convection: 51 W at 380 V, switching frequency 4 kHz |
Device Short Name | ATV630 |
Power Range | 7-11 kW at 380-440 V 3 phases, 7-11 kW at 480-500 V 3 phases |
Product or Component Type | variable speed drive |
Product Specific Application | process and utilities |
Range of Product | Altivar Process ATV600 |
Communication Port Protocol | Modbus TCP#|#Ethernet#|#Modbus serial |
Connector Type | RJ45 (on the remote graphic terminal) for Ethernet/Modbus TCP, RJ45 (on the remote graphic terminal) for Modbus serial |
Discrete Input Number | 8 |
Discrete Input Type | DI7, DI8 programmable as pulse input: 0-30 kHz, 24 V DC (<= 30 V) |
Discrete Output Number | 0 |
Discrete Output Type | relay outputs R1A, R1B, R1C 250 V AC 3000 mA, relay outputs R1A, R1B, R1C 30 V DC 3000 mA, relay outputs R2A, R2C 250 V AC 5000 mA, relay outputs R2A, R2C 30 V DC 5000 mA, relay outputs R3A, R3C 250 V AC 5000 mA, relay outputs R3A, R3C 30 V DC 5000 mA |
الارتفاع | 409 mm |
Electromagnetic Compatibility | electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4, 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5, conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6 |
Marking | CE |
Minimum Switching Current | relay output R1, R2, R3: 5 mA at 24 V DC |
Motor Starter Type | variable speed drive |
Network Frequency | 50...60 Hz |
Network Number of Phases | 3 phases |
Net Weight | 7.7 kg |
Noise Level | 56 dB conforming to 86/188/EEC |
Operating Position | vertical +/- 10 degree |
Product Certifications | ATEX INERIS#|#CSA#|#UL#|#ATEX zone 2/22#|#DNV-GL#|#TÜV |
Operating Altitude | <= 1000 m without derating, 1000...4800 m with current derating 1 % per 100 m |
Supply Frequency | 50...60 Hz - 5...5 % |
Transmission Rate | 10, 100 Mbits#|#4800 bps, 9600 bps, 19200 bps, 38.4 Kbps |
Maximum Switching Current | relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 250 V AC, relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 30 V DC, relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC, relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC |
Protection Type | thermal protection: motor, safe torque off: motor, motor phase break: motor, thermal protection: drive, safe torque off: drive, overheating: drive, overcurrent between output phases and earth: drive, overload of output voltage: drive, short-circuit protection: drive, motor phase break: drive, overvoltages on the DC bus: drive, line supply overvoltage: drive, line supply undervoltage: drive, line supply phase loss: drive, overspeed: drive, break on the control circuit: drive |
العمق | 233 mm |
العرض | 171 mm |
Standards | UL 508C#|#EN/IEC 61800-3#|#EN/IEC 61800-3 environment 1 category C2#|#EN/IEC 61800-3 environment 2 category C3#|#EN/IEC 61800-5-1#|#IEC 61000-3-12#|#IEC 60721-3#|#IEC 61508#|#IEC 13849-1 |
Discrete Input Logic | positive logic (source) (DI1...DI8), < 5 V (state 0), > 11 V (state 1), negative logic (sink) (DI1...DI8), > 16 V (state 0), < 10 V (state 1) |