variable speed drive IP21 75KW 400v/480v

ATV630D75N4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.

خيارات مخصصة:

المتبقي في المخزون 0 فقط
plain-icon

الوصف

Variable speed drive, Altivar Process ATV600, ATV630, 75kW/100 hp, 380...480 V, IP21/UL type 1

Product Details

Activity IDVSD
[us] Rated Supply Voltage 380...480 V
Ambient Air Temperature for Operation -15-60 °C
Ambient Air Temperature for Storage -40-70 °C
Weight (in Kg) 1kg
Motor Power kW 75 kW (normal duty), 55 kW (heavy duty)
Power Dissipation in W forced convection: 1369 W at 380 V, natural convection: 174 W at 380 V, switching frequency 2.5 kHz
Device Short Name ATV630
Power Range 55-100 kW at 380-440 V 3 phases, 55-100 kW at 480-500 V 3 phases
Product or Component Type variable speed drive
Product Specific Application process and utilities
Range of Product Altivar Process ATV600
Communication Port Protocol Ethernet#|#Modbus serial#|#Modbus TCP
Connector Type RJ45 (on the remote graphic terminal) for Ethernet/Modbus TCP, RJ45 (on the remote graphic terminal) for Modbus serial
Discrete Input Number 8
Discrete Input Type DI7, DI8 programmable as pulse input: 0-30 kHz, 24 V DC (<= 30 V)
Discrete Output Number 0
Discrete Output Type relay outputs R1A, R1B, R1C 250 V AC 3000 mA, relay outputs R1A, R1B, R1C 30 V DC 3000 mA, relay outputs R2A, R2C 250 V AC 5000 mA, relay outputs R2A, R2C 30 V DC 5000 mA, relay outputs R3A, R3C 250 V AC 5000 mA, relay outputs R3A, R3C 30 V DC 5000 mA
الارتفاع 922 mm
Electromagnetic Compatibility electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4, 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5, conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Marking CE
Minimum Switching Current relay output R1, R2, R3: 5 mA at 24 V DC
Motor Starter Type variable speed drive
Network Frequency 50...60 Hz
Network Number of Phases 3 phases
Net Weight 58 kg
Noise Level 62.4 dB conforming to 86/188/EEC
Operating Position vertical +/- 10 degree
Product Certifications CSA#|#ATEX zone 2/22#|#TÜV#|#ATEX INERIS#|#UL#|#DNV-GL
Operating Altitude <= 1000 m without derating, 1000...4800 m with current derating 1 % per 100 m
Supply Frequency 50...60 Hz - 5...5 %
Transmission Rate 10, 100 Mbits#|#4800 bps, 9600 bps, 19200 bps, 38.4 Kbps
Maximum Switching Current relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 250 V AC, relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 30 V DC, relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC, relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
Protection Type thermal protection: motor, safe torque off: motor, motor phase break: motor, thermal protection: drive, safe torque off: drive, overheating: drive, overcurrent between output phases and earth: drive, overload of output voltage: drive, short-circuit protection: drive, motor phase break: drive, overvoltages on the DC bus: drive, line supply overvoltage: drive, line supply undervoltage: drive, line supply phase loss: drive, overspeed: drive, break on the control circuit: drive
العمق 323 mm
العرض 290 mm
Standards UL 508C#|#EN/IEC 61800-3#|#EN/IEC 61800-3 environment 1 category C2#|#EN/IEC 61800-3 environment 2 category C3#|#EN/IEC 61800-5-1#|#IEC 61000-3-12#|#IEC 60721-3#|#IEC 61508#|#IEC 13849-1
Discrete Input Logic positive logic (source) (DI1...DI8), < 5 V (state 0), > 11 V (state 1), negative logic (sink) (DI1...DI8), > 16 V (state 0), < 10 V (state 1)

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: variable speed drive IP21 75KW 400v/480v
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.