![TVS GZ1E MOTOR CB THER/MAG 6-10A main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/g/z/gz1e14.jpg)
TVS GZ1E MOTOR CB THER/MAG 6-10A
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![TVS GZ1E MOTOR CB THER/MAG 6-10A](https://eshop-sa.se.com/media/catalog/product/g/z/gz1e14.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TVS GZ1E MOTOR CB THER/MAG 6-10A
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1.015 kg |
اسم المنتج | EasyPact TVS |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Product or Component Type | circuit breaker |
Range | EasyPact |
Device Application | motor |
Control Type | push-button |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
Magnetic Tripping Current | 138-138 A |
Maximum Operating Rate | 25 cyc/h |
Poles Description | 3P |
Operating Altitude | 2000 m |
Network Frequency | 50/60 Hz conforming to IEC 60947-2 |
Net Weight | 0.26 kg |
Suitability for Isolation | yes conforming to IEC 60947-1 appendix 7.1.6 |
Trip Unit Technology | thermal-magnetic |
Mechanical Durability | 100000 cycles |
[ics] Rated Service Short-Circuit Breaking Capacity | 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2, 75 % at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Standards | IEC 60947-2#|#IEC 60947-4 |
Utilisation Category | AC-3 |
Ambient Air Temperature for Operation | -20-60 °C |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Storage | -40-80 °C |
Breaking Capacity | Icu: >= 100 kA at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, Icu: >= 100 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, Icu: 2 kA at 690 V AC 50/60 Hz conforming to IEC 60947-2, Icu: 10 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, Icu: 8 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
الارتفاع | 89 mm |
العمق | 78 mm |
العرض | 44.5 mm |