![TVS 3P CTR 400V 18.5KW 220V 50/60Hz main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/c/lc1e3810m7.jpg)
TVS 3P CTR 400V 18.5KW 220V 50/60Hz
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![TVS 3P CTR 400V 18.5KW 220V 50/60Hz](https://eshop-sa.se.com/media/catalog/product/l/c/lc1e3810m7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TVS 3P CTR 400V 18.5KW 220V 50/60Hz
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
[ith] Conventional Free Air Thermal Current | 50 A (at 55 °C) |
Pole Contact Composition | 3 NO |
[ue] Rated Operational Voltage | power circuit: <= 690 V AC 50/60 Hz |
Product or Component Type | contactor |
[uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
Range | EasyPact |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | 0.85...1.1 Uc (55-55 °C):operational 50/60 Hz, 0.3...0.6 Uc (55-55 °C):drop-out 50/60 Hz |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Maximum Operating Rate | 1800 cyc/h 60 °C |
Operating Time | 12...22 ms on closing, 4...19 ms on opening |
Poles Description | 3P |
Operating Altitude | 3000 m without derating |
Net Weight | 0.45 kg |
Mechanical Durability | 8000000 cycles |
Standards | IEC 60947-1, IEC 60947-5-1, IEC 60947-4-1 |
Power Dissipation per Pole | 2.9 W AC-3, 5 W AC-1 |
Utilisation Category | AC-3#|#AC-1 |
[icw] Rated Short-Time withstand Current | 60 A 40 °C - 600 s for power circuit, 310 A 40 °C - 10 s for power circuit, 150 A 40 °C - 60 s for power circuit |
[uimp] Rated Impulse withstand Voltage | 6 kV coil not connected to the power circuit conforming to IEC 60947 |
[ie] Rated Operational Current | 50 A (at <55 °C) at <= 440 V AC AC-1 for power circuit, 38 A (at <60 °C) at <= 440 V AC AC-3 for power circuit |
Product Certifications | EAC#|#CE |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
الارتفاع | 84 mm |
العمق | 86 mm |
العرض | 56 mm |