![TRIP UNIT NSX400 AC 4P4D 400A 6.3E main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/c/4/c4046e400.jpg)
TRIP UNIT NSX400 AC 4P4D 400A 6.3E
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![TRIP UNIT NSX400 AC 4P4D 400A 6.3E](https://eshop-sa.se.com/media/catalog/product/c/4/c4046e400.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TRIP UNIT NSX400 AC 4P4D 400A 6.3E
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCCB |
---|---|
Weight (in Kg) | 0.235 kg |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -40-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[tsd] Short-Time Delay Adjustment Range | 0-0.4 s I²t=off, 0.1-0.4 s I²t=on |
[tr] Long-Time Delay Adjustment Range | 15-400 s at 1.5 x Ir, 0.35-11 s at 7.2 x Ir, 0.5-16 s at 6 x Ir |
Long Time Delay Adjustment Type | adjustable |
Instantaneous Pick-Up Adjustment Range | 1.5...12 x In |
Long Time Pick-Up Adjustment Range | 160...400 A |
IP Degree of Protection | IP40 conforming to IEC 60529 |
[in] Rated Current | 400 A at 40 °C |
Instantaneous Pick-Up Adjustment Type Ii | adjustable |
Long Time Pick-Up Adjustment Type Ir | adjustable |
Protected Poles Description | 3D + N/2#|#4D#|#3D + OSN#|#3D |
Product or Component Type | trip unit |
Network Type | AC |
Range | ComPacT new generation |
Network Frequency | 50/60 Hz |
Poles Description | 4P |
Trip Unit Name | Micrologic 6.3 E |
Trip Unit Protection Functions | LSIG |
Trip Unit Technology | electronic |