![TIMER FUNC A At 1C O 24VAC DC 240VAC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/r/e/re17ramu.jpg)
TIMER FUNC A At 1C O 24VAC DC 240VAC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![TIMER FUNC A At 1C O 24VAC DC 240VAC](https://eshop-sa.se.com/media/catalog/product/r/e/re17ramu.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TIMER FUNC A At 1C O 24VAC DC 240VAC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Control Type | selector switch front panel |
Dielectric Strength | 2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1 |
Functionality | on-delay timing |
Immunity to Microbreaks | 20 ms |
Maximum Switching Voltage | 250 V AC |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
Mounting Position | any position in relation to normal vertical mounting plane |
Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
Nominal Output Current | 8 A |
Mechanical Durability | 10000000 cycles |
Power Consumption in VA | 0-32 VA at 240 V AC |
Net Weight | 0.07 kg |
Relative Humidity | 93-93 % without condensation conforming to IEC 60068-2-30 |
Repeat Accuracy | +/- 0.5 % conforming to IEC 61812-1 |
Reset Time | 120 ms on de-energisation typical |
Safety Reliability Data | B10d = 270000#|#MTTFd = 296.8 years |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Vibration Resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 0.095 kg |
Ambient Air Temperature for Storage | -30-60 °C |
Maximum Switching Current | 8 A AC/DC |
[us] Rated Supply Voltage | 24...240 V AC 50/60 Hz, 24 V DC |
Compatibility Code | RE17 |
Connections - Terminals | screw connectors |
Insulation Resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
Local Signalling | LED indicator for on steady: relay energised, no timing in progress, LED indicator for flashing: timing in progress 80 % ON and 20 % OFF, LED indicator for pulsing: relay de-energised, no timing in progress (except function Di-D, Li-L) 5 % ON and 95 % OFF |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 24 V, 24...240 V |
Housing Material | self-extinguishing |
Minimum Switching Current | 10 mA at 5 V DC |
Ambient Air Temperature for Operation | -20-60 °C |
Range of Product | Harmony Timer Relays |
Product or Component Type | dual function relay |
العرض | 17.5 mm |