![THERMAL OVERLOAD RELAY main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/r/lr9d5369.jpg)
THERMAL OVERLOAD RELAY
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![THERMAL OVERLOAD RELAY](https://eshop-sa.se.com/media/catalog/product/l/r/lr9d5369.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
THERMAL OVERLOAD RELAY
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 2.05 kg |
[ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
اسم المنتج | TeSys Deca, TeSys LRD |
[ue] Rated Operational Voltage | 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 |
Product or Component Type | electronic thermal overload relay |
Range | TeSys |
Control Type | red push-button: stop, blue push-button: reset |
Phase Failure Sensitivity | tripping in 4 s +/- 20 % conforming to IEC 60947-4-1 |
Operating Altitude | <= 2000 m without derating |
Network Frequency | 50...60 Hz |
Net Weight | 0.885 kg |
Standards | EN/IEC 60947-4-1#|#EN/IEC 60947-5-1#|#UL 60947-4-1#|#UL 60947-5-1#|#CSA C22.2 No 60947-4-1#|#CSA C22.2 No 60947-5-1#|#GB/T 14048.4#|#GB/T 14048.5 |
Ambient Air Temperature for Operation | -20-60 °C without derating conforming to IEC 60947-4-1 |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-1 |
Ambient Air Temperature for Storage | -60-70 °C |
Compatibility Code | LR9D |
Product Certifications | UL#|#CSA#|#CCC#|#UKCA |
[ui] Rated Insulation Voltage | power circuit: 1000 V conforming to IEC 60947-4-1, power circuit: 600 V conforming to CSA, power circuit: 600 V conforming to UL |
الارتفاع | 118 mm |
العمق | 125 mm |
العرض | 115 mm |