![THERMAL OVERLOAD RELAY EasyPact TVS main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/r/lre363.jpg)
THERMAL OVERLOAD RELAY EasyPact TVS
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![THERMAL OVERLOAD RELAY EasyPact TVS](https://eshop-sa.se.com/media/catalog/product/l/r/lre363.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
THERMAL OVERLOAD RELAY EasyPact TVS
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 2.8 kg |
[ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
اسم المنتج | EasyPact TVS |
[ue] Rated Operational Voltage | <= 690 V AC |
Product or Component Type | differential thermal overload relay |
Range | EasyPact |
Control Type | push-button red stop: , push-button green reset: |
Fire Resistance | 850 °C conforming to IEC 60068-2-1 |
Phase Failure Sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 conforming to IEC 60947-4-1 |
Network Frequency | 50...60 Hz |
Net Weight | 0.48 kg |
Standards | IEC 60947-4-1#|#IEC 60947-5-1 |
Ambient Air Temperature for Operation | -20-60 °C without derating conforming to IEC 60947-4-1, -20-70 °C with derating |
[uimp] Rated Impulse withstand Voltage | 6 kV |
Ambient Air Temperature for Storage | -60-80 °C |
Product Certifications | EAC |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
الارتفاع | 54 mm |
العمق | 113 mm |
العرض | 70 mm |