![TeSys Time delay aux block screw main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/a/ladt2.jpg)
TeSys Time delay aux block screw
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![TeSys Time delay aux block screw](https://eshop-sa.se.com/media/catalog/product/l/a/ladt2.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys Time delay aux block screw
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
Pole Contact Composition | 1 NO + 1 NC |
اسم المنتج | TeSys D, TeSys Deca |
Range of Product | TeSys D, TeSys Deca |
[ue] Rated Operational Voltage | 690 V AC 25...400 Hz |
Product or Component Type | time delay auxiliary contact block |
Range | TeSys#|#TeSys Deca |
Operating Altitude | 3000 m |
Mechanical Durability | 5 Mcycles |
Standards | CSA C22.2 No 60947-5-1#|#GB/T 14048.5#|#EN/IEC 60947-5-1 |
Ambient Air Temperature for Operation | -40-70 °C |
Ambient Air Temperature for Storage | -60-80 °C |
[ie] Rated Operational Current | 6 A at 120 V AC-15, 1.04 A at 690 V AC-15, 0.55 A at 125 V DC-13, 0.1 A at 600 V DC-13 |
Product Certifications | IECEE CB Scheme#|#UL#|#CSA#|#CCC#|#EAC#|#UKCA |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1, 600 V conforming to UL 60947-5-1, 600 V conforming to CSA C22.2 No 60947-5-1 |
الارتفاع | 48 mm |
العمق | 61 mm |
العرض | 44 mm |