![TeSys N/O FAULT CTR N/O INST FOR GV3P/L main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/g/v/gvaed101.jpg)
TeSys N/O FAULT CTR N/O INST FOR GV3P/L
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![TeSys N/O FAULT CTR N/O INST FOR GV3P/L](https://eshop-sa.se.com/media/catalog/product/g/v/gvaed101.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys N/O FAULT CTR N/O INST FOR GV3P/L
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 2.5 kg |
[ith] Conventional Free Air Thermal Current | 2.5 A |
Pole Contact Composition | 2 NO |
Range of Product | TeSys Deca, TeSys GV3 |
[ue] Rated Operational Voltage | 24...240 V AC, 24...60 V DC |
Product or Component Type | auxiliary contact block |
Range | TeSys#|#TeSys Deca |
Net Weight | 0.05 kg |
Mechanical Durability | 100000 cycles |
Compatibility Code | GVAED |
Product Certifications | UKCA |
[ui] Rated Insulation Voltage | 600 V conforming to UL 508, 690 V conforming to IEC 60947-1, 600 V conforming to CSA C22.2 No 14 |
الارتفاع | 11 mm |
العمق | 29 mm |
العرض | 45 mm |