![TeSys MOTOR CB THO/MAG 30-40A EVLK main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/g/v/gv3p40.jpg)
TeSys MOTOR CB THO/MAG 30-40A EVLK
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![TeSys MOTOR CB THO/MAG 30-40A EVLK](https://eshop-sa.se.com/media/catalog/product/g/v/gv3p40.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys MOTOR CB THO/MAG 30-40A EVLK
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.96 kg |
[ith] Conventional Free Air Thermal Current | 40 A conforming to IEC 60947-4-1 |
اسم المنتج | TeSys Deca, TeSys GV3 |
Range of Product | TeSys GV3 |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Product or Component Type | motor circuit breaker |
Range | TeSys Deca |
Device Application | motor protection |
Direct Connector | without |
Control Type | rotary handle |
Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
Magnetic Tripping Current | 560-560 A |
Maximum Operating Rate | 25 cyc/h |
Phase Failure Sensitivity | yes conforming to IEC 60947-4-1 |
Poles Description | 3P |
Rated Duty | continuous conforming to IEC 60947-4-1 |
Operating Altitude | 3000 m |
Network Frequency | 50/60 Hz conforming to IEC 60947-4-1 |
Net Weight | 0.96 kg |
Suitability for Isolation | yes conforming to IEC 60947-1 |
Trip Unit Technology | thermal-magnetic |
Mechanical Durability | 50000 cycles |
[ics] Rated Service Short-Circuit Breaking Capacity | 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, 50 % at 500 V AC 50/60 Hz conforming to IEC 60947-2, 50 % at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Standards | EN/IEC 60947-2#|#EN/IEC 60947-4-1#|#UL 60947-4-1#|#CSA C22.2 No 60947-4-1 |
Power Dissipation per Pole | 8 W |
Utilisation Category | AC-3 conforming to IEC 60947-4-1 |
Ambient Air Temperature for Operation | -20-60 °C |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Storage | -40-80 °C |
Compatibility Code | GV3P |
Breaking Capacity | 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 6 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, 12 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
Product Certifications | CCC#|#EAC#|#BV#|#LROS (Lloyds register of shipping)#|#DNV-GL#|#ABS#|#UL#|#CSA#|#UKCA#|#ATEX |
[in] Rated Current | 40 A |
الارتفاع | 132 mm |
العمق | 136 mm |
العرض | 55 mm |