![TeSys OVERLOAD REL.1 A 1,6A RES main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/r/lrd063.jpg)
TeSys OVERLOAD REL.1 A 1,6A RES
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![TeSys OVERLOAD REL.1 A 1,6A RES](https://eshop-sa.se.com/media/catalog/product/l/r/lrd063.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys OVERLOAD REL.1 A 1,6A RES
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1.5 kg |
[ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
اسم المنتج | TeSys Deca, TeSys LRD |
[ue] Rated Operational Voltage | 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 |
Product or Component Type | differential thermal overload relay |
Range | TeSys#|#TeSys Deca |
Control Type | red push-button: stop, blue push-button: reset |
Phase Failure Sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 |
Network Frequency | 0...400 Hz |
Net Weight | 0.14 kg |
Standards | EN/IEC 60947-4-1#|#EN/IEC 60947-5-1#|#UL 60947-4-1#|#UL 60947-5-1#|#CSA C22.2 No 60947-4-1#|#CSA C22.2 No 60947-5-1#|#GB/T 14048.4#|#GB/T 14048.5#|#EN 50495 |
Ambient Air Temperature for Operation | -20-60 °C without derating conforming to IEC 60947-4-1 |
[uimp] Rated Impulse withstand Voltage | 6 kV |
Ambient Air Temperature for Storage | -60-70 °C |
Compatibility Code | LRD |
Product Certifications | IEC#|#UL#|#CSA#|#CCC#|#EAC#|#BV#|#RINA#|#DNV-GL#|#LROS (Lloyds register of shipping)#|#ATEX INERIS#|#UKCA |
[ui] Rated Insulation Voltage | power circuit: 600 V conforming to CSA, power circuit: 600 V conforming to UL, power circuit: 690 V conforming to IEC 60947-4-1 |
الارتفاع | 93 mm |
العمق | 72 mm |
العرض | 45 mm |