![TeSys AUXILIARY CONTACTOR main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/c/a/cad32f7.jpg)
TeSys AUXILIARY CONTACTOR
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![TeSys AUXILIARY CONTACTOR](https://eshop-sa.se.com/media/catalog/product/c/a/cad32f7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys AUXILIARY CONTACTOR
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 5.2 kg |
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
Pole Contact Composition | 3 NO + 2 NC |
اسم المنتج | TeSys CAD |
Range of Product | TeSys D control relay |
[ue] Rated Operational Voltage | <= 690 V AC 25...400 Hz |
Product or Component Type | control relay |
[uc] Control Circuit Voltage | 110 V AC 50/60 Hz |
Range | TeSys#|#TeSys Deca |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | 0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz, 0.8...1.1 Uc (-40-60 °C):operational AC 50 Hz, 0.85...1.1 Uc (-40-60 °C):operational AC 60 Hz, 1...1.1 Uc (60-70 °C):operational AC 50/60 Hz |
Maximum Operating Rate | 180 cyc/mn |
Operating Time | 12...22 ms coil energisation and NO closing, 4...12 ms coil de-energisation and NO opening, 4...19 ms coil energisation and NC opening, 6...17 ms coil de-energisation and NC closing |
Operating Altitude | 0...3000 m |
Net Weight | 0.58 kg |
Mechanical Durability | 30 Mcycles |
Standards | BS 4794, EN 60947-5, IEC 60947-5-1, NF C 63-140, VDE 0660, IEC 60335-1 |
Utilisation Category | AC-15#|#AC-14#|#DC-13 |
[icw] Rated Short-Time withstand Current | 100 A - 1 s, 120 A - 500 ms, 140 A - 100 ms |
Ambient Air Temperature for Operation | -40-60 °C, 60-70 °C with derating |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947 |
Ambient Air Temperature for Storage | -60-80 °C |
Compatibility Code | CAD |
Product Certifications | UL#|#CSA#|#UKCA |
[ui] Rated Insulation Voltage | 600 V UL certified, 600 V CSA certified, 690 V conforming to IEC 60947-5-1 |
الارتفاع | 77 mm |
العمق | 84 mm |
العرض | 45 mm |