![TeSys AUXILIARY N/O FLT N/C LHS main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/g/v/gvad1001.jpg)
TeSys AUXILIARY N/O FLT N/C LHS
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![TeSys AUXILIARY N/O FLT N/C LHS](https://eshop-sa.se.com/media/catalog/product/g/v/gvad1001.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys AUXILIARY N/O FLT N/C LHS
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 2.4 kg |
[ith] Conventional Free Air Thermal Current | 6 A, 2.5 A for fault signalling |
Pole Contact Composition | 1 NO + 1 NC |
Range of Product | TeSys Deca, TeSys GV2, TeSys GV3 |
[ue] Rated Operational Voltage | 48...690 V AC, 24...240 V DC |
Product or Component Type | auxiliary contact block |
Range | TeSys#|#TeSys Deca |
Net Weight | 0.055 kg |
Mechanical Durability | 100000 cycles |
Compatibility Code | GVAD |
Product Certifications | UKCA |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-1, 300 V conforming to UL 508, 300 V conforming to CSA C22.2 No 14 |
الارتفاع | 89 mm |
العمق | 66 mm |
العرض | 9.3 mm |