![TeSys CONTACTS BLOCK main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/a/ladn40.jpg)
TeSys CONTACTS BLOCK
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![TeSys CONTACTS BLOCK](https://eshop-sa.se.com/media/catalog/product/l/a/ladn40.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys CONTACTS BLOCK
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.05 kg |
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
Pole Contact Composition | 4 NO |
اسم المنتج | TeSys D, TeSys Deca |
Range of Product | TeSys D, TeSys Deca |
[ue] Rated Operational Voltage | 690 V AC 25...400 Hz |
Product or Component Type | auxiliary contact block |
Range | TeSys#|#TeSys Deca |
Operating Altitude | 3000 m |
Net Weight | 0.05 kg |
Mechanical Durability | 30 Mcycles |
Standards | EN/IEC 60947-5-1#|#UL 60947-5-1#|#CSA C22.2 No 60947-5-1#|#GB/T 14048.5#|#EN 50012 |
Ambient Air Temperature for Operation | -5-60 °C |
Ambient Air Temperature for Storage | -60-80 °C |
[ie] Rated Operational Current | 6 A at 120 V AC-15, 1.04 A at 690 V AC-15, 0.55 A at 125 V DC-13, 0.1 A at 600 V DC-13 |
Product Certifications | CB#|#UL#|#CSA#|#CCC#|#EAC#|#UKCA |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1, 600 V conforming to UL, 600 V conforming to CSA |
الارتفاع | 48 mm |
العمق | 42 mm |
العرض | 44 mm |