![TeSys 32A AC3 15KW 1NO 1NC 24VAC COIL main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/c/lc1d32b7.jpg)
TeSys 32A AC3 15KW 1NO 1NC 24VAC COIL
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![TeSys 32A AC3 15KW 1NO 1NC 24VAC COIL](https://eshop-sa.se.com/media/catalog/product/l/c/lc1d32b7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys 32A AC3 15KW 1NO 1NC 24VAC COIL
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) for signalling circuit, 50 A (at 60 °C) for power circuit |
Pole Contact Composition | 3 NO |
Range of Product | TeSys Deca |
[ue] Rated Operational Voltage | power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC |
Product or Component Type | contactor |
[uc] Control Circuit Voltage | 24 V AC 50/60 Hz |
Control Circuit Type | AC at 50/60 Hz standard |
Control Circuit Voltage Limits | 0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz, 0.8...1.1 Uc (-40-60 °C):operational AC 50 Hz, 0.85...1.1 Uc (-40-60 °C):operational AC 60 Hz, 1...1.1 Uc (60-70 °C):operational AC 50/60 Hz |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Maximum Operating Rate | 3600 cyc/h 60 °C |
Operating Time | 12...22 ms closing, 4...19 ms opening |
Poles Description | 3P |
Operating Altitude | 0...3000 m |
Net Weight | 0.375 kg |
Mechanical Durability | 15 Mcycles |
Standards | CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508, IEC 60335-1 |
Power Dissipation per Pole | 2 W AC-3, 5 W AC-1, 2 W AC-3e |
Utilisation Category | AC-3#|#AC-4#|#AC-1#|#AC-3e |
[icw] Rated Short-Time withstand Current | 260 A 40 °C - 10 s for power circuit, 430 A 40 °C - 1 s for power circuit, 60 A 40 °C - 10 min for power circuit, 138 A 40 °C - 1 min for power circuit, 100 A - 1 s for signalling circuit, 120 A - 500 ms for signalling circuit, 140 A - 100 ms for signalling circuit |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947 |
[ie] Rated Operational Current | 32 A (at <60 °C) at <= 440 V AC AC-3 for power circuit, 50 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 32 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
Compatibility Code | LC1D |
Product Certifications | UL#|#DNV#|#CCC#|#CSA#|#LROS (Lloyds register of shipping)#|#GOST#|#RINA#|#BV#|#GL#|#UKCA |
[ui] Rated Insulation Voltage | power circuit: 690 V conforming to IEC 60947-4-1, power circuit: 600 V CSA certified, power circuit: 600 V UL certified, signalling circuit: 690 V conforming to IEC 60947-1, signalling circuit: 600 V CSA certified, signalling circuit: 600 V UL certified |
الارتفاع | 85 mm |
العمق | 92 mm |
العرض | 45 mm |