![TeSys 3P CTR 25A AC3 11KW 1NO1NC24VDC LC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/c/lc1d25bl.jpg)
TeSys 3P CTR 25A AC3 11KW 1NO1NC24VDC LC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![TeSys 3P CTR 25A AC3 11KW 1NO1NC24VDC LC](https://eshop-sa.se.com/media/catalog/product/l/c/lc1d25bl.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys 3P CTR 25A AC3 11KW 1NO1NC24VDC LC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.96 kg |
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) for signalling circuit, 40 A (at 60 °C) for power circuit |
Pole Contact Composition | 3 NO |
Range of Product | TeSys Deca |
[ue] Rated Operational Voltage | power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC |
Product or Component Type | contactor |
[uc] Control Circuit Voltage | 24 V DC |
Control Circuit Type | DC low consumption |
Control Circuit Voltage Limits | 0.1...0.3 Uc (-40-70 °C):drop-out DC, 0.8...1.25 Uc (-40-60 °C):operational DC, 1...1.25 Uc (60-70 °C):operational DC |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Maximum Operating Rate | 3600 cyc/h 60 °C |
Operating Time | 65.45...88.55 ms closing, 20...30 ms opening |
Poles Description | 3P |
Operating Altitude | 0...3000 m |
Net Weight | 0.53 kg |
Mechanical Durability | 30 Mcycles |
Standards | CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508, IEC 60335-1 |
Power Dissipation per Pole | 3.2 W AC-1, 1.25 W AC-3, 1.25 W AC-3e |
Utilisation Category | AC-4#|#AC-3#|#AC-1#|#AC-3e |
[icw] Rated Short-Time withstand Current | 240 A 40 °C - 10 s for power circuit, 380 A 40 °C - 1 s for power circuit, 50 A 40 °C - 10 min for power circuit, 120 A 40 °C - 1 min for power circuit, 100 A - 1 s for signalling circuit, 120 A - 500 ms for signalling circuit, 140 A - 100 ms for signalling circuit |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947 |
[ie] Rated Operational Current | 25 A (at <60 °C) at <= 440 V AC AC-3 for power circuit, 40 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 25 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
Compatibility Code | LC1D |
Product Certifications | BV#|#CSA#|#UL#|#LROS (Lloyds register of shipping)#|#CCC#|#GOST#|#GL#|#DNV#|#RINA#|#UKCA |
[ui] Rated Insulation Voltage | power circuit: 690 V conforming to IEC 60947-4-1, power circuit: 600 V CSA certified, power circuit: 600 V UL certified, signalling circuit: 690 V conforming to IEC 60947-1, signalling circuit: 600 V CSA certified, signalling circuit: 600 V UL certified |
الارتفاع | 85 mm |
العمق | 101 mm |
العرض | 45 mm |