![WALL SOCKET PK SCREW 32A IP67 220V 2PT 5 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/p/k/pkf32w723.jpg)
WALL SOCKET PK SCREW 32A IP67 220V 2PT 5
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![WALL SOCKET PK SCREW 32A IP67 220V 2PT 5](https://eshop-sa.se.com/media/catalog/product/p/k/pkf32w723.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
WALL SOCKET PK SCREW 32A IP67 220V 2PT 5
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.375 kg |
[ue] Rated Operational Voltage | 200...250 V |
Ambient Air Temperature for Operation | 35-35 °C ( 86400 s ) , -25-40 °C |
Connections - Terminals | captive screws |
Product or Component Type | socket |
العرض | 106 mm |
Range | PratiKa |
العمق | 148 mm |
الارتفاع | 191 mm |
Relative Humidity | 50-50 % at 40-40 °C, 70-70 % at 30-30 °C, 90-90 % at 20-20 °C |
Standards | IEC 60309-2#|#IEC 60309-1 |