![Miniature plug in relay, Harmony, 3A, 4CO, lockable test button, 24V DC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/r/x/rxm4gb1bd.jpg)
Miniature plug in relay, Harmony, 3A, 4CO, lockable test button, 24V DC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Miniature plug in relay, Harmony, 3A, 4CO, lockable test button, 24V DC](https://eshop-sa.se.com/media/catalog/product/r/x/rxm4gb1bd.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Miniature plug in relay, Harmony, 3A, 4CO, lockable test button, 24V DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Control Type | lockable test button |
[in] Rated Current | 3 A |
[uc] Control Circuit Voltage | 24 V - 24 V DC |
Range of Product | Harmony Electromechanical Relays |
Product or Component Type | plug-in relay |
Series name | Miniature |
Status LED | without |
Utilisation coefficient | 20% |