![interface plug in relay, Harmony Electromechanical Relays, 10A, 1CO, with LED, lockable test button, 24V DC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/r/x/rxg12bd.jpg)
interface plug in relay, Harmony Electromechanical Relays, 10A, 1CO, with LED, lockable test button, 24V DC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![interface plug in relay, Harmony Electromechanical Relays, 10A, 1CO, with LED, lockable test button, 24V DC](https://eshop-sa.se.com/media/catalog/product/r/x/rxg12bd.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
interface plug in relay, Harmony Electromechanical Relays, 10A, 1CO, with LED, lockable test button, 24V DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
[in] Rated Current | 10 A |
[uc] Control Circuit Voltage | 24 V |
Range of Product | Harmony Electromechanical Relays |
Product or Component Type | plug-in relay |
Series name | interface relay |