![interface plug-in relay, Harmony electromechanical relays, 12A, 1CO, 24V AC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/r/s/rsb1a120b7.jpg)
interface plug-in relay, Harmony electromechanical relays, 12A, 1CO, 24V AC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![interface plug-in relay, Harmony electromechanical relays, 12A, 1CO, 24V AC](https://eshop-sa.se.com/media/catalog/product/r/s/rsb1a120b7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
interface plug-in relay, Harmony electromechanical relays, 12A, 1CO, 24V AC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Control Type | without push-button |
[in] Rated Current | 12 A |
[uc] Control Circuit Voltage | 24 V - 24 V AC 50/60 Hz |
Range of Product | Harmony Electromechanical Relays |
Product or Component Type | plug-in relay |
Series name | interface relay |
Status LED | without |