![RJ45 JACK CAT6A UTP KEYSTONE SH WHITE main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/v/d/vdib1734xuwe.jpg)
RJ45 JACK CAT6A UTP KEYSTONE SH WHITE
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![RJ45 JACK CAT6A UTP KEYSTONE SH WHITE](https://eshop-sa.se.com/media/catalog/product/v/d/vdib1734xuwe.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
RJ45 JACK CAT6A UTP KEYSTONE SH WHITE
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | 14-140 °F, -10-60 °C |
Colour Tint | connector housing: white (ABS + PC), shutter: white (ABS + PC), top cover: transparent (PC), IDC cover: green (PC) |
Connections - Terminals | insulation displacement contact |
Product or Component Type | RJ45 connector |
العرض | 16 mm, 0.052 ft |
Range | Actassi |
الارتفاع | 0.072 ft, 22 mm |
Standards | ANSI/TIA-568-C.2, IEC 60603-7-5, ISO/IEC 11801:2011 Ed.2.2, AS/NZS 3080:2003, UL 1863 |