![RESET XB4B PUSHBUTTON main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/x/b/xb4ba941.jpg)
RESET XB4B PUSHBUTTON
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![RESET XB4B PUSHBUTTON](https://eshop-sa.se.com/media/catalog/product/x/b/xb4ba941.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
RESET XB4B PUSHBUTTON
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Mechanical Durability | 5000000 cycles |
Net Weight | 0.058 kg |
Weight (in Kg) | 6.05 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | XB4 |
Ambient Air Temperature for Operation | -40-70 °C |
Range of Product | Harmony XB4 |
Product or Component Type | manual overload reset push-button |